Test Lab

If you’re working with CPC, you can rest assured knowing every solution we design has been rigorously tested in our onsite test lab. This ensures the quality of every coupling and connector we produce for you. Our engineers leverage solid modeling capabilities and cutting-edge prototyping equipment to evaluate the performance of every design before our products ever reach your application. Your custom solution can benefit from extensive testing and validation to ensure product performance based on risk assessments performed under CPC’s ISO 13485 quality system, streamlining your approval process and allowing you to reach market faster and with less work. 

CPC test capabilities include:

Helium mass spectrometer leak testing
Surfactant in water leak testing
Repetitive connect/disconnect cycle testing
Repetitive pressurization cycle testing
Hydraulic burst testing at ambient or elevated temperatures
Leak under load testing
Force/Torque to break testing
Force/Torque to connect/disconnect
Fluid spillage and air inclusion testing
Flow rate testing
Biocompatibility testing (USP Class 6 & ISO 10993)
Time at temperature/accelerated aging
Sterilization compatibility
Bacterial challenge testing
Microbial ingress testing