UDC

The patented Universal Dispensing Coupler (UDC) provides a universal connection to a 38mm fitment neck. Make instant connections to bulk packaging systems including bag-in-box (BIB), flexible and rigid packaging styles. Automatic flush face valves minimize costly or dangerous spillage. An ergonomic design and a large, shrouded thumb latch pad produce a coupling that is easy to grip and simple to operate.

UDC Series couplings are NSF-listed and are suitable for dispensing liquids, condiments or other food-based material. They are available with RFID-enabled IdentiQuik® technology. RFID-based IdentiQuik couplings redefine what's possible for controlling, protecting and streamlining fluid handling processes. IdentiQuik technology allows the robust transfer of fluid and information to identify device type or connected media, verify line connection accuracy or capture fluid and product data.

Features & Benefits
Specifications
Cv Value

Products

Bodies

Quick View 1/2 Hose Barb Valved Elbow Coupling Body FDA EPDM O-Ring (UDC) - NSF

95100

1/2 Hose Barb Valved Elbow Coupling Body FDA EPDM O-Ring (UDC) - NSF
Quick View 1/2 Hose Barb Valved Elbow Coupling Body FDA EPDM O-Ring (UDC)

95100

1/2 Hose Barb Valved Elbow Coupling Body FDA EPDM O-Ring (UDC)
Quick View 1/2 Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC) - NSF

95300

1/2 Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC) - NSF
Quick View 1/2 Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC)

95300

1/2 Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC)
Quick View 1/2 Hose Barb Valved Elbow Coupling Body Silicone O-Ring (UDC) - NSF

95400

1/2 Hose Barb Valved Elbow Coupling Body Silicone O-Ring (UDC) - NSF
Quick View 1/2 Hose Barb Valved Coupling Body Silicone O-Ring (UDC) - NSF

95600

1/2 Hose Barb Valved Coupling Body Silicone O-Ring (UDC) - NSF
Quick View 1/2 Hose Barb Valved Coupling Body FDA Buna O-Ring (UDC) - NSF

97600

1/2 Hose Barb Valved Coupling Body FDA Buna O-Ring (UDC) - NSF
Quick View 1/2 Hose Barb Valved Elbow Coupling Body FDA Buna O-Ring (UDC) - NSF

97700

1/2 Hose Barb Valved Elbow Coupling Body FDA Buna O-Ring (UDC) - NSF
Quick View 3/8 Hose Barb Valved Elbow Coupling Body FDA Buna O-Ring (UDC) - NSF

97800

3/8 Hose Barb Valved Elbow Coupling Body FDA Buna O-Ring (UDC) - NSF
Quick View 5/8 Hose Barb Valved Coupling Body FDA Buna O-Ring (UDC) - NSF

97900

5/8 Hose Barb Valved Coupling Body FDA Buna O-Ring (UDC) - NSF
Quick View 5/8 Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC) - NSF

98100

5/8 Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC) - NSF
Quick View 3/8 Hose Barb Valved Coupling Body FDA Buna O-Ring (UDC) - NSF

98400

3/8 Hose Barb Valved Coupling Body FDA Buna O-Ring (UDC) - NSF
Quick View 3/8 Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC) - NSF

98500

3/8 Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC) - NSF
Quick View 3/4 Hose Barb Valved Coupling Body FDA Buna O-Ring (UDC) - NSF

98600

3/4 Hose Barb Valved Coupling Body FDA Buna O-Ring (UDC) - NSF
Quick View 3/4 Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC) - NSF

98700

3/4 Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC) - NSF
Quick View 3/8 Hose Barb Valved Coupling Body Silicone O-Ring (UDC) - NSF

99000

3/8 Hose Barb Valved Coupling Body Silicone O-Ring (UDC) - NSF
Quick View 5/8 Hose Barb Valved In-Line Coupling Body Assembly Silicone O-Ring (UDC) - NSF

99100

5/8 Hose Barb Valved In-Line Coupling Body Assembly Silicone O-Ring (UDC) - NSF
Quick View 3/4 Hose Barb Valved In-Line Coupling Body Assembly Silicone O-Ring (UDC) - NSF

99200

3/4 Hose Barb Valved In-Line Coupling Body Assembly Silicone O-Ring (UDC) - NSF
Quick View 3/8 Hose Barb Valved Elbow Coupling Body Silicone O-Ring (UDC) - NSF

99300

3/8 Hose Barb Valved Elbow Coupling Body Silicone O-Ring (UDC) - NSF
Quick View 3/8 Hose Barb Valved Elbow Coupling Body FDA EPDM O-Ring (UDC) - NSF

99400

3/8 Hose Barb Valved Elbow Coupling Body FDA EPDM O-Ring (UDC) - NSF

Caps & Plugs

Quick View 38mm Snap In Bag Closure with FDA Silicone O-Ring (UDC) - NSF

9461300

38mm Snap In Bag Closure with FDA Silicone O-Ring (UDC) - NSF
Quick View 38mm Thread-On Molded Black Bag Closure with EPDM O-Ring (UDC) - NSF

9462000

38mm Thread-On Molded Black Bag Closure with EPDM O-Ring (UDC) - NSF
Quick View 38mm Snap In Bag Closure with FDA EPDM O-Ring (UDC) - NSF

9500000

38mm Snap In Bag Closure with FDA EPDM O-Ring (UDC) - NSF
Quick View 38mm Thread-On Dispensing Cap with Silicone O-Ring (UDC) - NSF

95800

38mm Thread-On Dispensing Cap with Silicone O-Ring (UDC) - NSF
Quick View 38mm Thread-On Dispensing Cap with Silicone O-Ring (UDC) - NSF

95801

38mm Thread-On Dispensing Cap with Silicone O-Ring (UDC) - NSF
Quick View 38mm Thread-On Dispensing Cap with FDA Buna Without Thread O-Ring (UDC) - NSF

96400

38mm Thread-On Dispensing Cap with FDA Buna Without Thread O-Ring (UDC) - NSF
Quick View 38mm Thread-On Dispensing Cap with FDA Buna With Thread O-Ring (UDC) - NSF

96401

38mm Thread-On Dispensing Cap with FDA Buna With Thread O-Ring (UDC) - NSF
Quick View 38mm Thread-On Dispensing Cap with FDA EPDM O-Ring (UDC) - NSF

97400

38mm Thread-On Dispensing Cap with FDA EPDM O-Ring (UDC) - NSF
Quick View 38mm Thread-On Dispensing Cap with FDA EPDM O-Ring (UDC) - NSF

97401

38mm Thread-On Dispensing Cap with FDA EPDM O-Ring (UDC) - NSF
Quick View IdentiQuik 38mm Valved Threaded Cap with RFID, polypropylene

IUDCDTCN3800

IdentiQuik 38mm Valved Threaded Cap with RFID, polypropylene
Quick View IdentiQuik 38mm Valved Threaded Cap with RFID, acetal

IUDCDTCN3803

IdentiQuik 38mm Valved Threaded Cap with RFID, acetal
Quick View IdentiQuik 38mm Valved Threaded Cap with RFID, FDA EPDM gasket, polypropylene

IUDCDTCS3800

IdentiQuik 38mm Valved Threaded Cap with RFID, FDA EPDM gasket, polypropylene
Quick View IdentiQuik 38mm Valved Threaded Cap with RFID, FDA EPDM gasket, acetal

IUDCDTCS3803

IdentiQuik 38mm Valved Threaded Cap with RFID, FDA EPDM gasket, acetal
Quick View IdentiQuik Snap-in 38mm Valved Cap with RFID

IUDCDTSN0000

IdentiQuik Snap-in 38mm Valved Cap with RFID

Insert, caps and plugs

Quick View 38mm Dispensing Cap with FDA Buna With Thread O-Ring (UDC)

96401

38mm Dispensing Cap with FDA Buna With Thread O-Ring (UDC)

Other

Quick View 1/2 Hose Barb Non-Valved Clean In Place Adaptor (UDC) - NSF

96000

1/2 Hose Barb Non-Valved Clean In Place Adaptor (UDC) - NSF
Quick View 1/4 Hose Barb Valved Panel Mount IdentiQuik Coupling Reader with RFID, RS-232

IUDCDR1600400

1/4 Hose Barb Valved Panel Mount IdentiQuik Coupling Reader with RFID, RS-232
Quick View 1/4 Hose Barb Valved Panel Mount IdentiQuik Coupling Reader with RFID, USB

IUDCDR1600401

1/4 Hose Barb Valved Panel Mount IdentiQuik Coupling Reader with RFID, USB
Quick View 3/8 Hose Barb Valved Panel Mount IdentiQuik Coupling Reader with RFID, RS-232

IUDCDR1600600

3/8 Hose Barb Valved Panel Mount IdentiQuik Coupling Reader with RFID, RS-232
Quick View 3/8 Hose Barb Valved Panel Mount IdentiQuik Coupling Reader with RFID, USB

IUDCDR1600601

3/8 Hose Barb Valved Panel Mount IdentiQuik Coupling Reader with RFID, USB

1 2  Page